Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 4.5"
In stock SEN-08606
35.9 2   
Micro Gripper Kit A - Straight Mount
29 available ROB-13176
5.95 1   
SparkFun ESP32 Thing
In stock DEV-13907
70.5 3   
Hobby Motor - Gear
In stock ROB-11696
6.3 3   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Clear Plastic Knob
In stock COM-10597
5.25 5   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
119.5 10   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
53.85 3   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
In stock SEN-11005
10.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
Hobby Motor and Encoder Kit
Only 8 left! ROB-13260
43 2   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
27 2   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
30
You save:
7.5 (20%)
1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
15 2   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Interface Cable - SMA Female to SMA Male (25cm)
Out of stock WRL-12861
5.5 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
16 available WRL-13287
18.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Circular Robotics Chassis Kit (Three-Layer)
Retired ROB-14339
19.95 1   
Cannot be ordered at this time.
SparkFun Beefy 3 - FTDI Basic Breakout
In stock DEV-13746
17.5 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
SparkFun TeensyView
Retired LCD-14048
5
You save:
12.95 (72%)
1   
Cannot be ordered at this time.
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
Force Sensitive Resistor - Square
In stock SEN-09376
25 2   
LilyPad Sewable Electronics Kit Guidebook
In stock BOK-14270
5.95 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
19.9 2   
Thin Speaker
Retired COM-10722
1.9 2   
Cannot be ordered at this time.
Solder Leaded - 15-gram Tube
In stock TOL-09162
4.5 2   
Heatsink Compound
In stock PRT-09599
2.45 1   
Analog Panel Meter - 0 to 5 VDC
18 available TOL-10285
5.5 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
33 2   
SparkFun MP3 Player Shield
In stock DEV-12660
57.9 2   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
SparkFun Serial Basic Breakout - CH340G
Out of stock DEV-14050
17.9 2   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Total: 886.95