Month Sponsor

by Member #1298832

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
6" Digital Calipers
In stock TOL-10997
16.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Breadboard - Classic
In stock PRT-00112
10.95 1   
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
18.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
38.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
Total: 323.69