Air Guitar

by Member #1261735

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
LilyPad XBee
Retired DEV-12921
14.36
You save:
17.54 (55%)
2   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
179.5 10   
LilyPad MP3
In stock DEV-11013
56.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
Retired SEN-13339
11.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
3.5 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
37 2   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
LilyPad Arduino 328 Main Board
Out of stock DEV-13342
17.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
16.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
WAV Trigger
In stock WIG-13660
59.95 1   
Total: 554.46