TTT Travel Kit

by Member #356389

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
15.8 4   
micro:bit Go Bundle
Retired DEV-14336
66 4   
Cannot be ordered at this time.
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
23.8 4   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
10.5 6   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
15 2   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
Out of stock DEV-12049
55.9 2   
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
25.9 2   
IoT Power Relay
Out of stock COM-14236
34.95 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
45 2   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
87.9 2   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
16 available WRL-13287
74 4   
LED - Assorted (20 pack)
In stock COM-12062
15.8 4   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
399.8 4   
Cannot be ordered at this time.
Total: 1008.55