Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Lithium Ion Battery - 110mAh
PRT-13853 |
5.5 | 1 |
![]() |
LilyPad Simple Power
DEV-11893 |
34.5 | 3 |
![]() |
LilyPad Rainbow LED (6 Colors)
DEV-13903 |
56.25
You save: 3 (5%) |
15 |
![]() |
LilyTwinkle
DEV-11364 |
84.75
You save: 4.5 (5%) |
15 |
![]() |
LilyTiny
DEV-10899 |
84.75
You save: 4.5 (5%) |
15 |
![]() |
EeonTex Conductive Fabric
COM-14110 |
27.9 |
2
Cannot be ordered at this time. |
![]() |
LilyTwinkle ProtoSnap
DEV-11590 |
129.35
You save: 124.15 (49%) |
13
Cannot be ordered at this time. |
![]() |
LilyPad ProtoSnap Plus
DEV-14346 |
42.95 | 1 |
![]() |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
7 | 2 |
![]() |
LilyPad ProtoSnap Plus Kit
DEV-12922 |
53.5 |
1
Cannot be ordered at this time. |
![]() |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 |
![]() |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
85.8
You save: 4.2 (5%) |
60 |
![]() |
LilyPad LilyMini ProtoSnap
DEV-14063 |
216.19
You save: 11.31 (5%) |
13 |
Total: 879.94 |