Reminder Walker 2nd Order Cleaned

by Member #425270

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WAV Trigger
In stock WIG-13660
59.95 1   
Hamburger Mini Speaker
In stock COM-14023
5.5 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Speaker Terminal - 4 Spring
Retired COM-11145
0.75 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.5 2   
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
Only 8 left! WIG-12772
63.5 1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
SparkFun microSD Shield
In stock DEV-12761
17.5 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Multimeter Probes - Needle Tipped
In stock TOL-12078
5.5 1   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
LED Light Bar - White (SMD)
Retired COM-12014
4.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
Dual 7-Segment Display - LED (RGB)
In stock COM-13999
4.5 1   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
9 2   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Retired COM-12661
5.95 1   
Cannot be ordered at this time.
SMD LED - RGB WS2812B (Strip of 10)
Retired COM-13667
4.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Warm White
Retired COM-09637
8.85
You save:
6 (40%)
3   
Cannot be ordered at this time.
Panel Mount USB to 4-pin Female Header Cable - 6'
In stock CAB-10177
1.18
You save:
1.77 (60%)
1   
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
43 2   
Lithium Ion Battery - 2Ah
In stock PRT-13855
27.9 2   
SparkFun Breadboard Power Supply 5V/3.3V
32 available PRT-00114
23.9 2   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
DC Barrel Jack Plug - Female
In stock PRT-13126
2.1 2   
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
Car Adapter Plug - Red LED
Retired PRT-11474
6 4   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
87.5 5   
Distance Sensor 2m (Qwiic) - RFD77402
Retired SPX-14343
10
You save:
9.95 (50%)
1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Vertical
15 available SEN-09199
9.95 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
13.95 1   
Cannot be ordered at this time.
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Carbon Monoxide Sensor - MQ-7
In stock SEN-09403
5.5 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
9.9 2   
WiFi Module - ESP8266
Retired WRL-13678
34.75 5   
Cannot be ordered at this time.
SparkFun ISP Pogo Adapter
Retired KIT-11591
13.95 1   
Cannot be ordered at this time.
AVR Programming Cable
In stock CAB-09215
2.1 1   
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
22.5 3   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
14.85 3   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
15 10   
SparkFun Qwiic Adapter
In stock DEV-14495
15.2
You save:
0.8 (5%)
10   
SparkFun Qwiic Shield for Arduino
In stock DEV-14352
37.5 5   
Qwiic Mux - PCA9548A
Retired SPX-14293
14.95 1   
Cannot be ordered at this time.
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
99.75 5   
Grid-EYE Infrared Array (Qwiic) - AMG8833
Retired SPX-14568
39.95 1   
Cannot be ordered at this time.
VR IMU (Qwiic) - BNO080 High Precision
Retired SPX-14618
34.95 1   
Cannot be ordered at this time.
Qwiic OpenLog
Retired SPX-14641
7.95
You save:
7 (47%)
1   
Cannot be ordered at this time.
Real Time Clock (Qwiic) - RV-1805
Retired SPX-14642
19.95 1   
Cannot be ordered at this time.
SparkFun GPS Breakout - XA1110 (Qwiic)
Out of stock GPS-14414
34.95 1   
Qwiic Cable - 50mm
In stock PRT-14426
9.5 10   
Qwiic Cable - 100mm
In stock PRT-14427
7.5 5   
Qwiic JST Connector - SMD 4-pin (Horizontal)
In stock PRT-14417
11 20   
Mux Shield II
Only 13 left! DEV-11723
26.95 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun Opto-isolator Breakout
In stock BOB-09118
11 2   
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
GPS Embedded Antenna SMA
Only 3 left! GPS-00177
12.95 1   
SparkFun Venus GPS Logger - SMA Connector
Retired GPS-10920
59.95 1   
Cannot be ordered at this time.
LIDAR-Lite Accessory Cable
Retired CAB-14043
5.5 1   
Cannot be ordered at this time.
Scanse Sweep
Retired SEN-14117
349 1   
Cannot be ordered at this time.
Slip Ring - 6 Wire (2A)
Out of stock ROB-13064
16.5 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
BeagleBone Black Wireless
Retired DEV-14162
122.95 1   
Cannot be ordered at this time.
SparkFun BeagleBone Black Proto Cape
Retired DEV-12774
12.75 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
mbed Application Board
Retired DEV-11695
59.95 1   
Cannot be ordered at this time.
Arduino Dock R2 for Onion Omega
Retired DEV-14438
20 1   
Cannot be ordered at this time.
Onion Omega2+ IoT Computer
Retired DEV-14431
26 2   
Cannot be ordered at this time.
Proto Expansion Board for Onion Omega
Retired DEV-14443
10 2   
Cannot be ordered at this time.
OLED Expansion Board for Onion Omega
Retired DEV-14442
30 2   
Cannot be ordered at this time.
Ethernet Expansion Board for Onion Omega
Retired DEV-14441
15 1   
Cannot be ordered at this time.
Mini Dock for Onion Omega
Retired DEV-14437
15 1   
Cannot be ordered at this time.
Breadboard Dock for Onion Omega
Retired DEV-14436
10 1   
Cannot be ordered at this time.
Expansion Dock for Onion Omega
Retired DEV-14439
15 1   
Cannot be ordered at this time.
Power Dock 2 for Onion Omega
Retired DEV-14440
15 1   
Cannot be ordered at this time.
GPS Expansion Board for Onion Omega
Retired DEV-14446
30 1   
Cannot be ordered at this time.
Realtek Ameba Board
Retired WRL-14280
24.95 1   
Cannot be ordered at this time.
IOIO-OTG - v2.2
In stock DEV-13613
43.95 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
19.9 2   
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
SparkFun Big Red Box Proto Board
In stock DEV-13317
17.9 2   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
IOIO and Breadboard Holder
Retired DEV-11632
0.5
You save:
19.25 (97%)
5   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
17.9 2   
LED Tactile Button- White
In stock COM-10439
2.25 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
Cherry MX Switch
In stock COM-13834
1.05 1   
5-way Tactile Switch
In stock COM-10063
2.1 1   
Black Metal Knob - 14x24mm
Out of stock COM-10002
4.8 3   
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
4.2 2   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
4.2 2   
Voltage Regulator - 12V
In stock COM-12766
3.9 2   
Voltage Regulator - Adjustable
Only 6 left! COM-00527
2.1 1   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
Stackable Header - 2x23 Pin Female
In stock PRT-12790
9.75 3   
Header - 2x23-pin Male (PTH, 0.1")
In stock PRT-12791
3.15 3   
Flip-Pin (20-pins)
Retired COM-14087
29.25 15   
Cannot be ordered at this time.
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
Slide Potentiometer Knob - X-Large
27 available COM-09120
4.8 3   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Slide Pot - Medium (10k Linear Taper)
28 available COM-11621
2.75 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
Zener Diode - 5.1V 1W
Retired COM-10301
2.5 10   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
1 2   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
6.4 4   
Audio Plug - 3.5mm
In stock COM-11143
4.4 8   
SparkFun Audio Jack Breakout
In stock PRT-10588
2.1 2   
Brass Sponge
15 available TOL-08964
3.5 1   
Third Hand
Out of stock TOL-09317
10.95 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Total: 2505.78