Createathon 2018

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Tag (125kHz)
In stock COM-14325
4.2 2   
RFID Reader ID-12LA (125 kHz)
16 available SEN-11827
32.5 1   
SparkFun RFID Reader Breakout
In stock SEN-13030
2.1 1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Total: 55.3