Lenape EDD Order

by Member #1311857

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
7-Segment Display - 6.5" (Red)
In stock COM-08530
41 2   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
10.5 10   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
3.5 1   
Raspberry Pi™ - 16GB MicroSD NOOBS Card
Retired COM-13945
24.95 1   
Cannot be ordered at this time.
Mini HDMI Cable - 3ft
In stock CAB-14274
5.5 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
SparkFun Load Sensor Combinator
In stock BOB-13878
8.4 4   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
79.8 4   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Total: 202.1