St Louis Parts List

by Member #356389

Favorited Favorite 0

Parts for St Louis

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
micro:bit Go Bundle
Retired DEV-14336
198 12   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
23.7 6   
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
67.8
You save:
3.6 (5%)
12   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
31.5 18   
Break Away Headers - Straight
In stock PRT-00116
21 12   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
135 18   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
263.7 6   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
Out of stock DEV-12049
167.7 6   
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
147.6
You save:
7.8 (5%)
12   
IoT Power Relay
Out of stock COM-14236
139.8 4   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
90 4   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-13754
398.85 3   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
16 available WRL-13287
210.96
You save:
11.04 (5%)
12   
LED - Assorted (20 pack)
In stock COM-12062
47.4 12   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
1139.4
You save:
60 (5%)
12   
Cannot be ordered at this time.
Total: 3082.41