Microbit Supplies

by Member #356389

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Sensor Kit
Retired DEV-13754
531.8 4   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
175.8 4   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
SparkFun Inventor's Kit for micro:bit
Retired KIT-14542
569.4
You save:
30 (5%)
12   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
23.7 6   
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
147.6
You save:
7.8 (5%)
12   
IoT Power Relay
Out of stock COM-14236
139.8 4   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
90 4   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
47.4 12   
Total: 1743