by John Quinn
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
9V to Barrel Jack Adapter
PRT-09518 |
14 | 4 |
![]() |
Flexible Coolant Pipe - 1ft (1/2")
TOL-12783 |
42 | 20 |
![]() |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
126
You save: 14 (10%) |
40 |
![]() |
Coin Cell Battery Holder - 20mm (PTH)
PRT-00783 |
60.8
You save: 3.2 (5%) |
40 |
![]() |
LED - RGB Clear Common Cathode (25 pack)
COM-09853 |
35.12
You save: 8.78 (20%) |
2
Cannot be ordered at this time. |
![]() |
LED - RGB Diffused Common Cathode (25 pack)
COM-09852 |
43.9 |
2
Cannot be ordered at this time. |
![]() |
Parallel Gripper Kit A - Channel Mount
ROB-13178 |
56.64
You save: 33.06 (37%) |
6
Cannot be ordered at this time. |
![]() |
SparkFun Third Hand Parts
TOL-12033 |
19.6 | 8 |
![]() |
Mini Power Switch - SPDT
COM-00102 |
60.8
You save: 3.2 (5%) |
40 |
![]() |
Ball Caster Metal - 3/8"
ROB-08909 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
The SparkFun Arduino Inventor's Guide
BOK-14326 |
32.5 | 1 |
![]() |
Lithium Ion Battery - 400mAh
PRT-13851 |
11 | 2 |
Total: 505.31 |