Maker Club Glowing Pins Shopping Cart

by Member #738021

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
32
You save:
1.6 (5%)
16   
Needle Set
In stock TOL-10405
33.6 16   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
33.6 16   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
63.2 16   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
60
You save:
3.2 (5%)
16   
Total: 222.4