Science Fair prize wishlist

by Member #1321926

Favorited Favorite 0

Collection of supplies needed to provide Science Fair prizes to participants.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
11.9 2   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
5.25 5   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
10.5 5   
LilyPad Sewable Electronics Kit Guidebook
In stock BOK-14270
5.95 1   
LilyPad Button Board
In stock DEV-08776
10.5 5   
LilyPad LilyMini ProtoSnap
16 available DEV-14063
17.5 1   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
37.5
You save:
2 (5%)
10   
Total: 107