Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey Classic by JoyLabz
In stock KIT-14478
107 2   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
9 2   
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
29.9 2   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
55 10   
SparkFun Opto-isolator Breakout
In stock BOB-09118
11 2   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
39 2   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
27.9 2   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
SparkFun RJ45 MagJack Breakout
Out of stock BOB-13021
6.95 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
25 2   
Big Easy Driver
In stock ROB-12859
86 4   
Blower - Squirrel Cage (12V)
Out of stock COM-11270
7.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Teensy 3.5
Retired DEV-14055
74.85 3   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
In stock SEN-12728
29.9 2   
Total: 726.9