Blakes List

by 2BitBot

Favorited Favorite 0

Stuff and stuff

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
SparkFun Wireless Motor Driver Shield
Out of stock DEV-14285
9.5
You save:
15.45 (62%)
1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Only 6 left! DEV-10915
18.5 1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
LED Mixed Bag - 10mm
In stock COM-13326
10.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Female Headers
In stock PRT-00115
3.5 2   
Total: 80.8