WiFi Controlled Robot Wishlist

Favorited Favorite 0

Wish list for the ESP32 WiFi Robot Tutorial

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
SparkFun ESP32 Thing Motion Shield
Retired DEV-14430
12.38
You save:
10.12 (45%)
1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Female Headers
In stock PRT-00115
3.5 2   
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
6.83
You save:
12.67 (65%)
1   
Cannot be ordered at this time.
DC/DC Converter - 5V 5W (R-78E)
Retired COM-14453
4.95 1   
Cannot be ordered at this time.
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
T-Plug Connector - M/F Pair
In stock PRT-11864
1.05 1   
Digital LED Voltmeter
In stock PRT-14313
2.75 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Total: 113.56