Sidekik

by Member #521033

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
RedBearLab BLE Nano Kit v2 - nRF52832
Retired WRL-14154
29.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
27.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Total: 130