Mr_Stark's Wish List from Cart

by Mr_Stark

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Qwiic Cable - 100mm
In stock PRT-14427
3 2   
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
37 2   
Cannot be ordered at this time.
SparkFun Qwiic Shield for Photon
Retired DEV-14477
6.5 1   
Cannot be ordered at this time.
SparkFun Simblee BLE Breakout - RFD77101
Retired WRL-13632
83.85 3   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
38 2   
Cannot be ordered at this time.
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
3 2   
Qwiic Cable - 500mm
Retired PRT-14429
7.8 4   
Cannot be ordered at this time.
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
49.5 3   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
ZX Distance and Gesture Sensor
Only 10 left! SEN-13162
114 4   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
68.85 3   
Cannot be ordered at this time.
RockBLOCK External Patch Antenna
Retired WRL-14580
69.95 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
Quad-band Cellular Antenna SMA
In stock CEL-08347
10.95 1   
Telescopic Antenna SMA - 75 MHz to 1 GHz (ANT500)
In stock WRL-13002
85.9 2   
SparkFun ToF Range Finder Sensor - VL6180
Only 2 left! SEN-12785
29.5 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
4.5 10   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
5.5 10   
2x3 Pin Shrouded Header
In stock PRT-10877
7 4   
bladeRF x40
Out of stock WRL-14041
520 1   
Cannot be ordered at this time.
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
2.1 2   
2x5 Pin Shrouded Header
In stock PRT-08506
7 4   
SparkFun AutoDriver - Stepper Motor Driver (v13)
Retired BOB-13752
83.9 2   
Cannot be ordered at this time.
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
6.4 4   
EasyDriver - Stepper Motor Driver
Only 6 left! ROB-12779
33.9 2   
Magnetic Door Switch Set
In stock COM-13247
7.9 2   
HackRF One
In stock WRL-13001
339.95 1   
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Total: 2342.84