CSE590_UbiComp_Spr2018

by jonfroehlich

Favorited Favorite 0

The order list for CSE 590 Ubiquitous Computing, Spring 2018

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
396.9
You save:
21 (5%)
42   
Multicolor Buttons - 4-pack
In stock PRT-14460
69.72
You save:
3.78 (5%)
42   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
157.5
You save:
8.4 (5%)
42   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
187.32
You save:
20.58 (10%)
42   
Force Sensitive Resistor 0.5"
In stock SEN-09375
299.46
You save:
15.54 (5%)
42   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
678.72
You save:
75.18 (10%)
42   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
119.7
You save:
12.6 (10%)
126   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
357
You save:
18.9 (5%)
42   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
84
You save:
4.2 (5%)
42   
Breadboard - Full-Size (Bare)
Only 8 left! PRT-12615
259.56
You save:
13.44 (5%)
42   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
219.66
You save:
11.34 (5%)
42   
Mini Photocell
In stock SEN-09088
63.84
You save:
3.36 (5%)
42   
Tilt Sensor - AT407
In stock SEN-10289
84
You save:
4.2 (5%)
42   
LED - RGB Diffused Common Cathode
In stock COM-09264
179.76
You save:
9.24 (5%)
84   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
157.5
You save:
8.4 (5%)
42   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
195.72
You save:
10.08 (5%)
84   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
42
You save:
2.1 (5%)
42   
Total: 3552.36