Wireless Atmospheric Monitoring Station

by nytpu

Favorited Favorite 0

A wireless monitoring station that displays and logs atmospheric data.

Has the capability to be expanded with GPS, Rain, and Wind data.
Has a range of 300 ft. Change XBee model to extend range or change antenna type.

BASE STATION:

LCD Button Shield V2
microSD Shield
XBee Shield ----- XBee
RedBoard ----- 9V Barrel Jack

MONITORING STATION:

Weather Shield
XBee Shield ----- XBee
RedBoard ----- 9V Barrel Jack

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun XBee Shield
24 available WRL-12847
37 2   
SparkFun Weather Shield
Out of stock DEV-13956
42.95 1   
Cannot be ordered at this time.
SparkFun microSD Shield
In stock DEV-12761
17.5 1   
LCD Button Shield V2
Retired DEV-13293
12.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
7 4   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Total: 192.3