Simon Tramplines

by QCPete

Favorited Favorite 0

A wishlist to make the Simon Trampolines installation. You will also need the trampolines themselves (with triggers), some additional cables (USB), and optional colored "skirts" (we made ours out of colored fleece fabric, and found it at our local fabric store).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Diffused LED - Blue 10mm
In stock COM-10635
4.8 8   
Diffused LED - Yellow 10mm
In stock COM-10634
4.8 8   
Diffused LED - Green 10mm
In stock COM-10633
4.8 8   
Diffused LED - Red 10mm
In stock COM-10632
4.8 8   
Toggle Switch
In stock COM-09276
2.1 1   
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
Relay SPDT Sealed
Out of stock COM-00100
8.4 4   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
7 2   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
7 2   
CAT 6 Cable - 3ft
In stock CAB-08915
8.4 4   
RJ45 8-Pin Connector
In stock PRT-00643
12.8 8   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Total: 101.3