Charlene please order these, Bryan Pardo

by Member #806041

Favorited Favorite 0

this is the list of parts I need to buy from Sparkfun for the music hardware hacking workshop happening on May 5 & 6.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
24.5 10   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
USB Digital Multimeter - Auto-Ranging (RS232 Output)
Retired TOL-12967
179.85 3   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
10.5 3   
Wire Strippers - 30AWG (Hakko)
32 available TOL-12630
38.61 3   
ZX Distance and Gesture Sensor
Only 10 left! SEN-13162
142.5 5   
P-Channel MOSFET 55V 31A
In stock COM-10349
20 16   
N-Channel MOSFET 60V 30A
Retired COM-10213
17.5 14   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
161.55 9   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
In stock SEN-00242
29.9 2   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
16 10   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
115.5 7   
Cannot be ordered at this time.
SparkFun RJ45 Breakout
In stock BOB-00716
10
You save:
0.5 (5%)
10   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
17.85 3   
LED - Assorted (20 pack)
In stock COM-12062
15.8 4   
Rotary Encoder
In stock COM-09117
45 10   
Piezo Element
In stock SEN-10293
50.16
You save:
2.64 (5%)
33   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
15.75 15   
Trimpot 10K Ohm with Knob
In stock COM-09806
21 20   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
30
You save:
1.5 (5%)
30   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
14 4   
SparkFun Capacitor Kit
In stock KIT-13698
17.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Flex Sensor 2.2"
In stock SEN-10264
119.5 10   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
142.45 11   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
126.5 23   
Force Sensitive Resistor 0.5"
In stock SEN-09375
135 18   
Arduino and Breadboard Holder
In stock DEV-11235
89.1 18   
Arduino Uno - R3
In stock DEV-11021
496.8 18   
Total: 2139.62