This kit is used in MECH 103, Introduction to Mechanical Engineering.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 |
![]() |
Multicolor Buttons - 4-pack
PRT-14460 |
1.75 | 1 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 |
![]() |
Ultrasonic Distance Sensor - HC-SR04
SEN-13959 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 |
![]() |
Amphenol FCI Clincher Connector (2 Position, Male)
COM-14195 |
2.1 | 1 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
Total: 71.85 |