3D Fundamentals 2 Audio Amplifier Kit

Favorited Favorite 0

Kit for ArtCenter 3D fundamentals 2 Powered Speaker Project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
Binding Post - Black
In stock PRT-09740
1.35 3   
Binding Post - Red
In stock PRT-09739
1.35 3   
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Toggle Switch
In stock COM-09276
2.1 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Audio Plug - 3.5mm
In stock COM-11143
1.1 2   
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
1 2   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
32 available TOL-12630
12.87 1   
Tool Kit - Screwdriver and Bit Set
In stock TOL-10865
10.95 1   
Audio Cable 2.5mm 8"
Retired CAB-10159
0.95
You save:
1 (51%)
1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Total: 110.17