Customer #75068's Wish List from Cart

by Member #75068

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
35 2   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
SparkFun BlackBoard
Retired SPX-14669
14.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Shield for Arduino
In stock DEV-14352
7.5 1   
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
SparkFun XBee Wireless Kit
Retired KIT-13197
99.95 1   
Cannot be ordered at this time.
SparkFun Wireless Joystick Kit
In stock KIT-14051
43.95 1   
Total: 262.35