Curious Kids - Artistic Tech

by Member #1357977

Favorited Favorite 0

A selection of materials for our Curious Kids Tech Series students who want to continue learning about Arduinos and Wearable Technology. http://developinginnovators.com/homeschool

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
LilyTiny
In stock DEV-10899
5.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
LED Mixed Bag - 10mm
In stock COM-13326
10.95 1   
LilyPad LED Pink (5pcs)
In stock DEV-14010
3.5 1   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
3.5 1   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
3.5 1   
LilyPad LED Red (5pcs)
Only 2 left! DEV-14013
3.5 1   
LilyPad LED White (5pcs)
In stock DEV-13902
3.5 1   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
3.95 1   
Total: 55.95