Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Copper Tape - 5mm (50ft)
PRT-10561 |
39.5 | 10 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
39.5 | 10 |
![]() |
Makey Makey Classic by JoyLabz
KIT-14478 |
53.5 | 1 |
![]() |
SparkFun Inventor's Kit for micro:bit
KIT-14542 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Tinker Kit
KIT-14556 |
37.46
You save: 12.49 (25%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun micro:arcade kit
KIT-14218 |
39.71
You save: 13.24 (25%) |
1
Cannot be ordered at this time. |
![]() |
LilyPad E-Sewing ProtoSnap Kit
KIT-14528 |
123
You save: 6.5 (5%) |
10 |
![]() |
micro:bit Go Bundle
DEV-14336 |
165 |
10
Cannot be ordered at this time. |
Total: 547.62 |