Pratt Wish List

by Member #390808

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun gator:bit
Retired DEV-14484
119.4
You save:
6.3 (5%)
6   
Cannot be ordered at this time.
SparkFun PiRetrocade
Retired KIT-14007
83.9 2   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
120 2   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
75 3   
OpenMV M7 Camera
Retired SEN-14632
130 2   
Cannot be ordered at this time.
ReSpeaker 4-Mic Array for Raspberry Pi
Retired DEV-14645
124.75 5   
Cannot be ordered at this time.
Raspberry Pi 3 B+
Out of stock DEV-14643
175 5   
SparkFun micro:bit Breakout
Retired BOB-13988
66
You save:
3.5 (5%)
10   
Cannot be ordered at this time.
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
56.5
You save:
3 (5%)
10   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
74.85 3   
Cannot be ordered at this time.
SparkFun Blynk Board - ESP8266
Retired WRL-13794
34.5 1   
Cannot be ordered at this time.
Total: 1059.9