PocketBeagle

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
14.95 1   
Cannot be ordered at this time.
Lithium Ion Battery Pack - 2.2Ah (USB)
Retired TOL-14169
6.95 1   
Cannot be ordered at this time.
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
1.25 1   
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun OpenPIR
In stock SEN-13968
17.5 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
SparkFun Lumenati 3x3
Retired COM-14360
7.95 1   
Cannot be ordered at this time.
Total: 137.9