Quero

by Member #1380687

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
Cable Carrier - 10x15mm (0.5m Length)
In stock ROB-13207
11.95 1   
SparkFun Pressure Sensor Breakout - MS5803-14BA
In stock SEN-12909
64.5 1   
SparkFun Single Lead Heart Rate Monitor - AD8232
Out of stock SEN-12650
21.5 1   
SparkFun RS232 Shifter - SMD
Only 13 left! PRT-00449
17.5 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
26 available ROB-10848
37.5 1   
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
In stock SEN-11005
10.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Magnetic Card Reader
Retired SEN-11096
44.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Geophone - SM-24, with Insulating Disc
21 available SEN-11744
64.5 1   
Muscle Wire® - 0.005" Diameter (1 foot)
Out of stock COM-11899
1.6 1   
Muscle Wire® - 0.012" Diameter (1 foot)
In stock COM-11900
2.1 1   
Load Cell - 10kg, Straight Bar (TAL220)
20 available SEN-13329
9.5 1   
Load Cell - 200kg, Disc (TAS606)
In stock SEN-13332
64.5 1   
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
10.95 1   
SparkFun OpenPIR
In stock SEN-13968
35 2   
RELAYplate
Retired DEV-14150
44.95 1   
Cannot be ordered at this time.
IoT Power Relay
Out of stock COM-14236
34.95 1   
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
19.95 1   
GPS Mouse - GP-808G (72 Channel)
Retired GPS-14198
37.95 1   
Cannot be ordered at this time.
SparkFun Lumenati 90R
Retired COM-14358
9.44
You save:
11.56 (55%)
4   
Cannot be ordered at this time.
SparkFun Lumenati 4-pack
Retired COM-14353
5.25 1   
Cannot be ordered at this time.
SparkFun Lumenati 8-stick
Out of stock COM-14359
19 2   
Cannot be ordered at this time.
Pixy CMUcam5
Retired SEN-14392
69.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
38.5 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
82.95 1   
Cannot be ordered at this time.
RGB LED Matrix Panel - 32x32
In stock COM-14646
48.5 1   
LIDAR-Lite v3HP
In stock SEN-14599
149.99 1   
Keypad - 12 Button
In stock COM-14662
4.95 1   
UV Sensor (Qwiic) - VEML6075
Retired SPX-14748
7.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
Total: 1237.24