by aMeyer
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
SEN-09721 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Voltage Regulator - Adjustable
COM-00527 |
2.1 | 1 |
![]() |
SparkFun Trace Antenna Transceiver - nRF2401A
WRL-00153 |
21.95 |
1
Cannot be ordered at this time. |
![]() |
Serial Miniature OLED Module - 1.7" (uOLED-160-G1GFX)
LCD-08543 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
7-Segment Serial Display - Blue
COM-09765 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Cellular Shield - SM5100B
CEL-09607 |
99.95 |
1
Cannot be ordered at this time. |
![]() |
Bluetooth Module Breakout - Roving Networks (RN-41)
WRL-10559 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
Nordic FOB
WRL-08602 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Methane CNG Gas Sensor - MQ-4
SEN-09404 |
5.5 | 1 |
![]() |
Polar Heart Rate Monitor Interface
SEN-08661 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 |
![]() |
LPG Gas Sensor - MQ-6
SEN-09405 |
5.5 | 1 |
![]() |
SparkFun Serial Graphic LCD 128x64
LCD-09351 |
36.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun MIDI Shield
DEV-09595 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Color 24-Bit LCD 4.3" PSP Touch Screen Connector
LCD-09104 |
0.25 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Joystick Shield Kit
DEV-09760 |
5.23
You save: 4.27 (45%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun I2C Expander Breakout - PCF8575
BOB-08130 |
11.95 |
1
Cannot be ordered at this time. |
![]() |
Color 24-Bit LCD 4.3" PSP 480x272
LCD-08335 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Single Axis Accelerometer Breakout - ADXL193 (+/-250g)
SEN-09332 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
LinkSprite JPEG Color Camera TTL Interface
SEN-10061 |
44.95 |
1
Cannot be ordered at this time. |
![]() |
Programmable IR Receiver - SIS-2
SEN-08753 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
SEN-10121 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
GPS Micro-Mini
GPS-08936 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
Gyro Breakout Board - LY530AL - 300°/s
SEN-09165 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Gyro Breakout Board - IXZ500 Dual 500°/s
SEN-09410 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
Arcade Joystick - Short Handle
COM-09182 |
18.5 | 1 |
![]() |
Serial Servo Controller
ROB-08897 |
17.95 |
1
Cannot be ordered at this time. |
![]() |
Gyro Breakout Board - ADXRS613 - 150°/s
SEN-09059 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
CMOS IR Camera Module - 500x582
SEN-08773 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun DC/DC Converter Breakout
BOB-09370 |
23.77
You save: 10.18 (30%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun Navigation Switch Breakout
COM-08236 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
USB Oscilloscope - MSO-19
TOL-09263 |
269.95 |
1
Cannot be ordered at this time. |
![]() |
SpeakJet
COM-09578 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
VoiceBox Shield
DEV-09799 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 |
![]() |
Load Sensor - 50kg (Generic)
SEN-10245 |
4.5 | 1 |
![]() |
Motor Driver 15A IRF7862PBF
ROB-09107 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
Voice Recorder Breakout - ISD1932
BOB-09579 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun I2C/SPI-to-UART Breakout - SC16IS750
BOB-09981 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Gyro Breakout Board - LPY530AL Dual 300/s
SEN-10099 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun MP3 Player Shield
DEV-10628 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Serial Controlled Motor Driver
ROB-09571 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun DeadOn RTC Breakout - DS3234
BOB-10160 |
24.5 | 1 |
![]() |
Color 24-Bit LCD 4.3" PSP Touch Screen Connector Breakout
BOB-09224 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Breakout Board for AD5330 Parallel 8-Bit DAC
BOB-09719 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Text to Speech chip for SpeakJet - TTS256
COM-09811 |
21.95 |
1
Cannot be ordered at this time. |
![]() |
JST Jumper 6 Wire Assembly - 6"
SEN-08941 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Fingerprint Slide Scanner
SEN-08881 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
Logic Level Converter
BOB-08745 |
1.5 |
1
Cannot be ordered at this time. |
![]() |
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 |
![]() |
Thumb Joystick
COM-09032 |
4.5 | 1 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 |
![]() |
RF Link Transmitter - 434MHz
WRL-08946 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
RS232 Converter DIP - MAX232 MAX3232
COM-00316 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Color LCD 128x128 Nokia Knock-Off
LCD-00569 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Rotary Encoder
COM-09117 |
4.5 | 1 |
![]() |
RF Link Transmitter - 315MHz
WRL-08945 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Transceiver Breakout - nRF24L01+
WRL-00691 |
20.95 |
1
Cannot be ordered at this time. |
![]() |
Piezo Vibration Sensor - Large
SEN-09196 |
5.5 | 1 |
![]() |
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
WRL-00705 |
22.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Humidity and Temperature Sensor Breakout - SHT15
SEN-08257 |
41.95 |
1
Cannot be ordered at this time. |
![]() |
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 |
![]() |
Logomatic v2 Serial SD Datalogger
WIG-10216 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Serial Enabled LCD Backpack
LCD-00258 |
16.95 |
1
Cannot be ordered at this time. |
![]() |
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
18.5 | 1 |
![]() |
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
3.95 | 1 |
![]() |
SparkFun OpAmp Breakout - LMV358
BOB-09816 |
5.95 | 1 |
![]() |
NCP1400-5V Step-Up Breakout
PRT-08999 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
Bluetooth SMD Module - RN-41
WRL-08497 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Miniature Solar Cell - BPW34
PRT-09541 |
1.6 | 1 |
![]() |
Optoisolator - 1 Channel
COM-00314 |
0.5 |
1
Cannot be ordered at this time. |
![]() |
Force Sensitive Resistor - Small
SEN-09673 |
7.5 | 1 |
![]() |
Triple Axis Magnetometer Breakout - HMC5843
SEN-09371 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
SEN-09801 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
USB Bit Whacker - 18F2553 Development Board
DEV-00762 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Dual Axis Accelerometer Breakout Board - ADXL322 +/-2g
SEN-00849 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Hall-Effect Current Sensor Breakout - ACS712
BOB-08882 |
7.95 |
1
Cannot be ordered at this time. |
![]() |
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Humidity Sensor Breakout - HIH-4030
SEN-09569 |
20.5 |
1
Cannot be ordered at this time. |
![]() |
5V DC to DC Step Up - VPack PCB
PRT-08290 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Low Current Sensor Breakout - ACS712
SEN-08883 |
11.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Opto-isolator Breakout
BOB-09118 |
5.5 | 1 |
![]() |
Thumb Slide Joystick
COM-09426 |
3.95 | 1 |
![]() |
Step Up/Down Inverting Switching Regulator
COM-00317 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
IMU Analog Combo Board - 5 Degrees of Freedom IDG500/ADXL335
SEN-09268 |
44.95 |
1
Cannot be ordered at this time. |
![]() |
74HC238 - 3 to 8 Line Decoder
COM-09577 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Transceiver Breakout - nRF2401A (Chip Antenna)
WRL-00152 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
SEN-10010 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
Gyro Breakout Board - LISY300AL 300°/s
SEN-08955 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Color LCD Shield
LCD-09363 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
Dual Axis Accelerometer Breakout Board - ADXL320 +/-5g
SEN-00847 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
ePIR
SEN-09587 |
11.95 |
1
Cannot be ordered at this time. |
![]() |
NCP1400-3.3V Step-Up Breakout
PRT-09216 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
Analog to Digital Converter - MCP3002
COM-08636 |
2.5 | 1 |
![]() |
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
![]() |
MP3 Trigger v2
WIG-09715 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
Carbon Monoxide Sensor - MQ-7
SEN-09403 |
5.5 | 1 |
![]() |
Dual Axis Accelerometer Breakout Board - ADXL321 +/-18g
SEN-00848 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Compass Module with Tilt Compensation - HMC6343
SEN-08656 |
149.95 |
1
Cannot be ordered at this time. |
![]() |
Breakout Board for MCP4725 I2C DAC
BOB-08736 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Blackberry Trackballer Breakout
COM-09320 |
16.95 |
1
Cannot be ordered at this time. |
![]() |
FM Radio Transmitter Breakout- NS73M
WRL-08482 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
![]() |
Capacitive Sensor Board - AD7746 Breakout
SEN-07918 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Miniature Solar Cell - CPC1822
PRT-09962 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Triple Axis Accelerometer Breakout - MMA7361
SEN-09652 |
11.95 |
1
Cannot be ordered at this time. |
![]() |
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
COM-09519 |
1.45 |
1
Cannot be ordered at this time. |
![]() |
Color LCD - Breakout Board
LCD-08600 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
CMOS Camera Module - 640x480
SEN-08739 |
31.95 |
1
Cannot be ordered at this time. |
![]() |
Audio-Sound Module - SOMO-14D
DEV-09534 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
BOB-09116 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
Softpot Rotary Potentiometer
SEN-08678 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
uLog - The Lil'est Logger
WIG-09228 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Ethernet Interface Board - ENC28J60
BOB-00765 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
Thermocouple Amplifier AD595-AQ
COM-00306 |
17.95 |
1
Cannot be ordered at this time. |
![]() |
IR Receiver - TSOP85
SEN-08545 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun OpenServo
ROB-09014 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun WiFly GSX Breakout
WRL-10050 |
84.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun LED Matrix - Serial Interface (Red/Green)
COM-00759 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun SPI Shortcut
TOL-09235 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Transceiver Breakout - RS-485
BOB-10124 |
11.95 | 1 |
![]() |
SparkFun MP3 Breakout - VS1033D
BOB-10608 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun MIDI Breakout
BOB-09598 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Nordic USB ANT Stick
WRL-08840 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
Nordic Serial Interface Board
WRL-09019 |
17.95 |
1
Cannot be ordered at this time. |
![]() |
Breakout Board for VS1000D
BOB-08849 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
MP3 Shield
DEV-09736 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
TellyMate
DEV-09313 |
27.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Graphic LCD Serial Backpack
LCD-09352 |
6.75
You save: 15.75 (70%) |
1
Cannot be ordered at this time. |
![]() |
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
LCD-10089 |
56.95 |
1
Cannot be ordered at this time. |
![]() |
Serial Multiplexer Breakout - TS3A5017
BOB-08970 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
Pushbutton Power Switch SV
ROB-08904 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
Gyro Breakout Board - LPR5150AL Dual 1500°/s
SEN-09412 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Energy Harvester Breakout - LTC3588
BOB-09946 |
32.5 | 1 |
![]() |
Gyro Breakout Board - LPY503AL Dual 30°/s
SEN-09424 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Analog to Digital Stereo Converter Breakout - PCM1803A
BOB-09365 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
WWVB NIST Radio Time Receiver Kit
WRL-10060 |
10.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Serial Alphanumeric Display Driver
COM-10103 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Triple Axis Accelerometer Breakout - LIS331
SEN-10345 |
6.98
You save: 6.97 (50%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun Digital IMU Breakout - IMU3000
SEN-10251 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Quadstepper Motor Driver Board
ROB-10507 |
64.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun MP3 and MIDI Breakout - VS1053
BOB-09943 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Simple Switcher Power Module - LMZ14203 Breakout
BOB-10104 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
Slide Pot - Motorized (10k Audio Taper)
COM-10734 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 |
![]() |
Color Detector Sensor
SEN-11195 |
49.95 |
1
Cannot be ordered at this time. |
Total: 3516.43 |