Beginning Engineer Tool Kit

by Nate

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Logic Analyzer - 24MHz/8-Channel
Retired TOL-15033
19.95 1   
Cannot be ordered at this time.
SparkFun BlackBoard C
Retired SPX-16282
14.95 1   
Cannot be ordered at this time.
USB 2.0 Cable A to C - 3 Foot
Retired CAB-15092
3.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
SparkFun Serial Basic Breakout - CH340C and USB-C
Out of stock DEV-15096
9.95 1   
SparkFun Safety Glasses
In stock SWG-11046
4.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Solder Wick #2 5ft. - Generic
26 available TOL-09327
2.75 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
1.05 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
Female Headers
In stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Wire Strippers - 22-30AWG
Retired TOL-14762
14.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Total: 223.13