Etextile_PressureSense_Parts_01

by Member #1385381

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
0.45 1   
Mini Power Switch - SPDT
In stock COM-00102
3.2 2   
Breadboard - Classic
In stock PRT-00112
10.95 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
2.1 2   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
3.5 2   
Total: 67.6