Sensor Network

by DragonShadesX

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
26.95 1   
Clear Plastic Knob
In stock COM-10597
2.1 2   
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
7 2   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
9.9 2   
Cannot be ordered at this time.
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Retired COM-12661
11.9 2   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
49.9 2   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
1.9 2   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
In stock WRL-13231
193.38
You save:
10.12 (5%)
11   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
59.5 10   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
157.5 9   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
40.5 9   
Lithium Ion Battery Pack - 5Ah (USB)
Retired TOL-14167
9.95 1   
Cannot be ordered at this time.
Total: 570.48