Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Relay SPDT Sealed
COM-00100 |
14.7 | 7 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
6.3 | 3 |
![]() |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 |
![]() |
Mini Photocell
SEN-09088 |
11.2 | 7 |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
12.65 | 23 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
119.5 | 10 |
![]() |
Temperature Sensor - TMP36
SEN-10988 |
3.2 | 2 |
![]() |
Hobby Motor - Gear
ROB-11696 |
12.6 | 6 |
Total: 188.65 |