Product | Subtotal | Qty | |
---|---|---|---|
Temperature Sensor - TMP36
SEN-10988 |
3.2 | 2 | |
Mini Photocell
SEN-09088 |
11.2 | 7 | |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 | |
Flex Sensor 2.2"
SEN-10264 |
59.75 | 5 | |
Hobby Motor - Gear
ROB-11696 |
6.3 | 3 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
21 | 10 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
13
You save: 0.75 (5%) |
25 | |
Total: 122.95 |