MY DIY LED LIGHT CAR KIT

by Led queen

Favorited Favorite 0

Hi everyone I'm a girl and I work on cars lol...I thought myself everything I know about led lights and how they work I would love to build my own led light kit for my car from scratch

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m (Chasing)
Retired COM-12928
9.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
98.55
You save:
58.95 (37%)
9   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Weller WE1010 Soldering Station
Only 1 left! TOL-14734
155 1   
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
99.95 1   
Cannot be ordered at this time.
LED Neon Flex Rope
Retired COM-14555
39.95 1   
Cannot be ordered at this time.
Omega2+ Starter Kit
24 available KIT-14540
125 1   
Car Adapter Plug - Red LED
Retired PRT-11474
1.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 596.7