ICE Project Wish List 2

by Member #770084

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Needle Set
In stock TOL-10405
2.1 1   
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox Add-On
21 available KIT-12963
15.95 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
99.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Add-On Pack - v4.0
Retired KIT-14310
25.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Plus
Out of stock DEV-14346
42.95 1   
Makey Makey Classic by JoyLabz
In stock KIT-14478
53.5 1   
LilyPad Sewable Electronics Kit
Only 6 left! KIT-13927
106.95 1   
Raspberry Pi 3 B+ Starter Kit
Retired KIT-14644
91.95 1   
Cannot be ordered at this time.
The SparkFun Guide to Processing
Only 1 left! BOK-13313
32.5 1   
The SparkFun Arduino Inventor's Guide
Out of stock BOK-14326
32.5 1   
Total: 1055.9