Makercamp Supplies

by Member #1398566

Favorited Favorite 0

Josh's Noisemakers supplies for makercamp

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Snap Connector
In stock PRT-00091
158
You save:
17 (10%)
100   
555 Timer
Retired COM-09273
86
You save:
9 (9%)
100   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
In stock PRT-12043
405
You save:
45 (10%)
100   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
45
You save:
5 (10%)
100   
Thin Speaker
Retired COM-10722
86
You save:
9 (9%)
100   
Cannot be ordered at this time.
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
113
You save:
12 (10%)
100   
Large Jumper Wire Kit - 700pcs
34 available PRT-14671
26.95 1   
Total: 919.95