RedBot a la Carte

by Member #1401127

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
39.96
You save:
2.04 (5%)
12   
SparkFun RedBot Sensor - Mechanical Bumper
In stock SEN-11999
52 8   
SparkFun RedBot Mainboard
In stock ROB-12097
147.8 4   
SparkFun RedBot Buzzer
In stock ROB-12567
23.8 4   
SparkFun RedBot Sensor - Accelerometer
In stock SEN-12589
30 4   
Shadow Chassis
In stock ROB-13301
55.8 4   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
4.2 4   
Wheel Encoder Kit
In stock ROB-12629
55.8 4   
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
In stock PRT-13164
16
You save:
16 (50%)
20   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
14 4   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
22 4   
Total: 461.36