CableCam

by ROB-24601

Favorited Favorite 0

World Cup-inspired CableCam using a handful of parts and some 3D printed parts (available here [ https://github.com/RTR52nd/CableCam_with_Blynk ]). You may have some things sitting around your workbench, like cable ribbon (or any wire), 4-40 hardware, right angle headers, etc., but I put it all here just in case. Have fun!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Heat Set Insert Tips for Hakko (#4-40/M3 and M5)
Retired SPX-14581
14.95 1   
Cannot be ordered at this time.
Brass Heat-Set Inserts - #4-40 x 0.135" (50pcs)
Retired SPX-14617
14.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
Only 8 left! CAB-10649
1.05 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Hub - Set Screw (3mm Bore)
Retired ROB-12104
6.99 1   
Cannot be ordered at this time.
Micro Gearmotor - Enclosure
In stock ROB-12105
1.6 1   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
13.5 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
Retired ROB-13012
2.35 1   
Cannot be ordered at this time.
Total: 102.09