Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Raspberry Pi 3 B+ Starter Kit
KIT-14644 |
91.95 |
1
Cannot be ordered at this time. |
![]() |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 |
![]() |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 |
![]() |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 |
![]() |
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 |
![]() |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 |
![]() |
Mini Photocell
SEN-09088 |
1.6 | 1 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 |
![]() |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 |
![]() |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
0.55 | 1 |
Total: 126.3 |