My Super Ability - Documentary

by Member #881446

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Flexible Coolant Pipe - 1ft (1/2")
In stock TOL-12783
8.4 4   
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
165.9 2   
Cannot be ordered at this time.
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
27.5 5   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
3.5 1   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
MyoWare Proto Shield
Retired BOB-13709
4.12
You save:
7.68 (65%)
4   
Cannot be ordered at this time.
MyoWare Cable Shield
Retired DEV-14109
19.8 4   
Cannot be ordered at this time.
MyoWare Power Shield
Retired DEV-13684
18 4   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
4.2 2   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
MyoWare Muscle Sensor
Retired SEN-13723
189.75 5   
Cannot be ordered at this time.
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
8.95 1   
Stackable Header - 3 Pin (Female, 0.1")
In stock PRT-13875
6 8   
Total: 575.07