Customer #1416333's Wish List from Cart

by Member #1416333

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3 Starter Kit
Retired KIT-13826
1103.4 12   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
Only 5 left! ROB-11884
205 10   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
99.5 10   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
139.5 10   
7-Segment Display - 20mm (White)
In stock COM-11409
35 10   
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
180 3   
RGB OLED Breakout - 0.6"
Retired SPX-14860
124.75 5   
Cannot be ordered at this time.
RGB LED Bar Graph - 48 Segment
Retired COM-14000
199.5
You save:
100 (33%)
10   
Cannot be ordered at this time.
Dual 7-Segment Display - LED (RGB)
In stock COM-13999
45 10   
Skinny LED RGB Strip - Addressable, 1m, 60LEDs (SK6812)
Retired COM-14730
149.5 10   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
116.5
You save:
6 (5%)
50   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
375 10   
SparkFun Distance Sensor Breakout - RFD77402 (Qwiic)
Retired SEN-14539
151.5
You save:
8 (5%)
10   
Cannot be ordered at this time.
ALS-PT19 Light Sensor
In stock SEN-12566
40
You save:
2 (5%)
40   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
104.6
You save:
5.4 (5%)
20   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
18.75
You save:
55 (75%)
25   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
414 15   
Arduino Mega 2560 R3
In stock DEV-11061
242 5   
Total: 3758.5