Break to Make 2018

by Member #1138469

Favorited Favorite 0

Wish list for materials for Break to Make 2018

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
13.5 3   
SPDT Slide Switch
In stock COM-09609
3.8 4   
Vibration Motor
In stock ROB-08449
9 4   
Mini Photocell
In stock SEN-09088
8 5   
Infrared Emitters and Detectors
Retired SEN-00241
5.85 3   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
10.5 5   
Rocker Switch - SPST (round)
In stock COM-11138
2.75 5   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
10.5 3   
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
19.9 2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
138 5   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
10.5 10   
Infrared Remote Control
Retired COM-14865
22.5 5   
Cannot be ordered at this time.
SparkFun 16x2 SerLCD - RGB on Black 3.3V
Retired LCD-14073
47.88
You save:
11.97 (20%)
3   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
24 available DEV-13820
62.5 5   
Solenoid - 5V (Small)
In stock ROB-11015
44 8   
IR Receiver Diode - TSOP38238
In stock SEN-10266
10.5 5   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
29.85 3   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
37.5 3   
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
10.5 5   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Total: 509.38