Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun OpenScale
SEN-13261 |
34.5 | 1 |
![]() |
SparkFun Serial Controlled Motor Driver
ROB-13911 |
6.83
You save: 12.67 (65%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
SEN-14348 |
38.5 |
1
Cannot be ordered at this time. |
![]() |
Qwiic Cable - 500mm
PRT-14429 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Qwiic HAT for Raspberry Pi
DEV-14459 |
6.5 | 1 |
![]() |
SparkFun Qwiic Adapter
DEV-14495 |
1.6 | 1 |
![]() |
SparkFun Grid-EYE Infrared Array Breakout - AMG8833 (Qwiic)
SEN-14607 |
45.95 | 1 |
![]() |
Proximity Sensor 20cm (Qwiic) - VCNL4040
SPX-14690 |
7.9
You save: 6 (43%) |
2
Cannot be ordered at this time. |
![]() |
Load Cell - 5kg, Straight Bar (TAL220B)
SEN-14729 |
11.95 | 1 |
![]() |
Qwiic RFID ID-XXLA
SPX-14867 |
22.48
You save: 22.47 (50%) |
1
Cannot be ordered at this time. |
Total: 178.16 |