Wish List

by Uniplast21

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
TCXO Oscillators 32MHz 0.5ppm 1.7V to 3.465V
Retired COM-16128
19.75 5   
Cannot be ordered at this time.
Power Supply - Multi-Range DC 42V, 20A
Retired TOL-14927
640.95 1   
Cannot be ordered at this time.
RockBLOCK External Patch Antenna
Retired WRL-14580
69.95 1   
Cannot be ordered at this time.
RockBLOCK 9603 Accessory Cable
Retired CAB-14720
1.49
You save:
3.46 (70%)
1   
Cannot be ordered at this time.
RockBLOCK 9603N - Iridium SatComm Module
In stock WRL-14498
267.5 1   
Electric Hobby Screwdriver Set
Retired TOL-15548
39.95 1   
Cannot be ordered at this time.
SparkFun RedBoard Artemis ATP
26 available DEV-15442
26.95 1   
Hot-Air Rework Station - 303D
Retired TOL-14557
134.95 1   
Cannot be ordered at this time.
Solder Tip Polishing Bar
16 available TOL-14233
19.5 1   
Total: 1220.99