by M-Short
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 |
![]() |
Carrying Case - Black HDPE
PRT-14474 |
0.95
You save: 11 (92%) |
1
Cannot be ordered at this time. |
![]() |
Female Headers
PRT-00115 |
3.5 | 2 |
![]() |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 |
![]() |
Adjustable Parts Box
PRT-13867 |
5.95 | 1 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 |
![]() |
Mini Power Switch - SPDT
COM-00102 |
4.8 | 3 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
3.15 | 3 |
![]() |
Multicolor Buttons - 4-pack
PRT-14460 |
3.5 | 2 |
![]() |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 |
![]() |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 |
Total: 59 |