by rummik
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun LiPo Fuel Gauge
TOL-10617 |
12.5 |
1
Cannot be ordered at this time. |
![]() |
SparkFun LiPo Charger/Booster - 5V/1A
PRT-14411 |
17.5 | 1 |
![]() |
Lithium Ion Battery - 400mAh
PRT-13851 |
5.5 | 1 |
![]() |
Raspberry Pi Zero W
DEV-14277 |
15 | 1 |
![]() |
LilyPad Slide Switch
DEV-09350 |
1.99 | 1 |
![]() |
LilyPad Button Board
DEV-08776 |
6.3 | 3 |
![]() |
Vibration Motor
ROB-08449 |
18 | 8 |
![]() |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
4.4 | 8 |
![]() |
Schottky Diode
COM-10926 |
2 | 8 |
![]() |
LED - Basic Green 5mm (25 pack)
COM-09855 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
1.05 | 1 |
Total: 88.19 |