Other

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Qwiic OpenLog
Retired SPX-14641
79.5
You save:
70 (47%)
10   
Cannot be ordered at this time.
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
Retired BOB-14685
113.5
You save:
6 (5%)
10   
Cannot be ordered at this time.
Qwiic Relay
Retired SPX-14712
39.5
You save:
60 (60%)
10   
Cannot be ordered at this time.
SparkFun Qwiic Adapter
In stock DEV-14495
15.2
You save:
0.8 (5%)
10   
SparkFun Qwiic Shield for Arduino
In stock DEV-14352
142.6
You save:
7.4 (5%)
20   
Header - 6-pin Female (SMD, 0.1", Right Angle)
In stock PRT-12590
10.5 10   
1Sheeld+
Retired CEL-14333
299.5 10   
Cannot be ordered at this time.
microSD Card with Adapter - 32GB (Class 10)
In stock COM-14832
134.75 5   
microSD Card with Adapter - 64GB (Class 10)
Retired COM-14833
149.75 5   
Cannot be ordered at this time.
Qwiic Ideation Kit
Retired SPX-14754
399.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
Total: 1472.7